IESNA:LM-63-2002
[TEST]P1390004
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA4B-760-U-RBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 800mA 4xLight Square PACKAGE 70CRI 5700K FIXTURE w/ RIGHT CORNER BACKLIGHT CONTROL
[LAMP] (56) 5700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.20A 144.1W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15082.7
TILT=NONE
56 -1 1 73 145 1 1 1.5000 1.0000 0.0000
1.000 1 144.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180 182.5 185 187.5 190 192.5 195 197.5 200 202.5 205 207.5 210 212.5 215 217.5 220 222.5 225 227.5 230 232.5 235 237.5 240 242.5 245 247.5 250 252.5 255 257.5 260 262.5 265 267.5 270 272.5 275 
277.5 280 282.5 285 287.5 290 292.5 295 297.5 300 302.5 305 307.5 310 312.5 315 317.5 320 322.5 325 327.5 330 332.5 335 337.5 340 342.5 345 347.5 350 352.5 355 357.5 360
55.7 51.0 55.7 65.0 74.2 83.5 92.8 102.1 111.3 125.3 143.8 176.3 236.6 292.3 292.3 287.6 301.6 329.4 412.9 746.9 1169.1 1271.2 1145.9 969.6 728.4 593.8 524.3 487.1 468.6 436.1 389.7 283.0 111.3 32.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 51.0 55.7 65.0 74.2 83.5 88.1 97.4 102.1 116.0 125.3 148.5 185.6 227.3 232.0 227.3 222.7 236.6 278.4 450.0 663.4 723.7 672.7 598.5 496.4 440.7 417.5 403.6 394.3 375.8 334.0 259.8 125.3 32.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 51.0 55.7 60.3 69.6 78.9 83.5 92.8 92.8 102.1 111.3 125.3 134.5 162.4 171.7 167.0 148.5 143.8 148.5 153.1 157.7 176.3 204.1 227.3 264.4 292.3 310.8 324.8 320.1 315.5 278.4 236.6 134.5 32.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 51.0 55.7 60.3 69.6 74.2 78.9 88.1 88.1 97.4 102.1 116.0 120.6 143.8 148.5 148.5 134.5 129.9 134.5 134.5 139.2 153.1 176.3 194.9 222.7 250.5 264.4 273.7 273.7 278.4 255.2 222.7 134.5 37.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 51.0 55.7 60.3 65.0 74.2 78.9 83.5 83.5 88.1 92.8 102.1 111.3 125.3 129.9 129.9 120.6 120.6 120.6 120.6 120.6 129.9 143.8 157.7 185.6 204.1 218.1 227.3 227.3 236.6 232.0 208.8 139.2 41.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 46.4 51.0 55.7 65.0 69.6 74.2 74.2 74.2 83.5 83.5 92.8 97.4 102.1 106.7 106.7 102.1 106.7 102.1 102.1 102.1 106.7 116.0 125.3 143.8 162.4 167.0 176.3 180.9 199.5 204.1 190.2 139.2 46.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 46.4 51.0 55.7 60.3 65.0 69.6 69.6 69.6 74.2 74.2 78.9 83.5 83.5 83.5 88.1 88.1 92.8 88.1 83.5 83.5 83.5 83.5 88.1 102.1 116.0 120.6 125.3 134.5 157.7 180.9 176.3 139.2 51.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 46.4 51.0 55.7 60.3 60.3 65.0 65.0 65.0 69.6 69.6 74.2 78.9 78.9 78.9 78.9 78.9 83.5 83.5 78.9 78.9 78.9 78.9 83.5 97.4 111.3 116.0 120.6 129.9 143.8 157.7 153.1 120.6 46.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 46.4 51.0 55.7 55.7 60.3 65.0 65.0 65.0 65.0 65.0 69.6 69.6 69.6 69.6 74.2 74.2 74.2 74.2 74.2 74.2 74.2 74.2 78.9 92.8 106.7 111.3 116.0 120.6 129.9 134.5 129.9 102.1 46.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 46.4 46.4 51.0 55.7 55.7 60.3 60.3 60.3 60.3 60.3 65.0 65.0 65.0 65.0 65.0 65.0 65.0 69.6 65.0 69.6 69.6 69.6 74.2 83.5 97.4 106.7 111.3 116.0 111.3 106.7 102.1 83.5 41.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 46.4 46.4 51.0 51.0 51.0 55.7 55.7 55.7 55.7 55.7 60.3 55.7 55.7 55.7 55.7 55.7 55.7 60.3 60.3 65.0 65.0 65.0 69.6 78.9 92.8 102.1 106.7 106.7 97.4 83.5 78.9 65.0 37.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 46.4 46.4 51.0 51.0 51.0 51.0 51.0 51.0 51.0 51.0 55.7 51.0 51.0 51.0 51.0 51.0 51.0 55.7 55.7 60.3 60.3 60.3 65.0 74.2 83.5 88.1 92.8 88.1 78.9 69.6 65.0 51.0 27.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 46.4 46.4 46.4 46.4 51.0 51.0 51.0 51.0 51.0 51.0 51.0 51.0 51.0 46.4 46.4 46.4 46.4 51.0 46.4 51.0 55.7 60.3 65.0 69.6 74.2 74.2 74.2 69.6 65.0 55.7 46.4 37.1 18.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 41.8 41.8 46.4 46.4 46.4 46.4 46.4 46.4 46.4 46.4 46.4 46.4 46.4 41.8 41.8 41.8 41.8 41.8 41.8 46.4 46.4 55.7 60.3 65.0 65.0 60.3 60.3 51.0 46.4 37.1 32.5 18.6 9.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 41.8 41.8 41.8 41.8 46.4 41.8 41.8 41.8 41.8 41.8 41.8 41.8 41.8 37.1 37.1 37.1 37.1 37.1 32.5 37.1 41.8 51.0 55.7 60.3 55.7 46.4 41.8 32.5 27.8 23.2 13.9 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 41.8 41.8 41.8 41.8 46.4 41.8 41.8 41.8 41.8 37.1 37.1 37.1 37.1 32.5 32.5 32.5 32.5 32.5 32.5 32.5 37.1 41.8 41.8 46.4 41.8 37.1 32.5 23.2 23.2 18.6 9.3 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 41.8 41.8 41.8 41.8 41.8 41.8 37.1 37.1 37.1 37.1 37.1 32.5 32.5 27.8 27.8 27.8 27.8 32.5 32.5 32.5 27.8 32.5 27.8 32.5 27.8 23.2 23.2 18.6 13.9 13.9 9.3 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 41.8 37.1 37.1 37.1 41.8 37.1 37.1 37.1 37.1 32.5 32.5 27.8 27.8 23.2 23.2 18.6 23.2 27.8 27.8 27.8 23.2 18.6 13.9 13.9 13.9 13.9 9.3 9.3 9.3 4.6 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 41.8 37.1 37.1 37.1 37.1 37.1 32.5 32.5 32.5 27.8 27.8 23.2 23.2 18.6 18.6 13.9 18.6 23.2 27.8 23.2 13.9 9.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 41.8 37.1 37.1 37.1 37.1 37.1 32.5 32.5 32.5 27.8 23.2 18.6 18.6 13.9 13.9 9.3 13.9 18.6 23.2 18.6 9.3 9.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 41.8 37.1 37.1 37.1 37.1 37.1 32.5 32.5 27.8 23.2 23.2 18.6 18.6 13.9 9.3 9.3 9.3 13.9 13.9 13.9 9.3 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 41.8 37.1 37.1 32.5 32.5 32.5 27.8 27.8 27.8 23.2 18.6 13.9 13.9 9.3 4.6 4.6 4.6 4.6 9.3 4.6 4.6 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 41.8 37.1 37.1 32.5 32.5 32.5 27.8 27.8 23.2 18.6 13.9 9.3 9.3 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 41.8 37.1 37.1 32.5 32.5 32.5 27.8 27.8 23.2 18.6 9.3 9.3 9.3 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 41.8 37.1 37.1 32.5 32.5 32.5 27.8 27.8 18.6 13.9 9.3 4.6 4.6 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 37.1 32.5 32.5 27.8 27.8 27.8 23.2 23.2 18.6 13.9 4.6 4.6 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 37.1 32.5 32.5 27.8 27.8 27.8 23.2 23.2 13.9 9.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 37.1 32.5 32.5 27.8 27.8 27.8 23.2 18.6 13.9 9.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 37.1 32.5 32.5 27.8 27.8 23.2 23.2 18.6 9.3 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 37.1 32.5 27.8 23.2 23.2 23.2 18.6 13.9 9.3 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 37.1 32.5 27.8 23.2 23.2 18.6 18.6 9.3 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 37.1 32.5 27.8 23.2 23.2 18.6 18.6 9.3 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 37.1 32.5 27.8 23.2 23.2 18.6 13.9 9.3 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 37.1 27.8 23.2 18.6 18.6 13.9 13.9 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 37.1 27.8 23.2 18.6 18.6 13.9 9.3 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 37.1 27.8 23.2 18.6 18.6 13.9 9.3 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 32.5 27.8 23.2 18.6 18.6 13.9 9.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 32.5 27.8 23.2 18.6 18.6 13.9 9.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 32.5 27.8 23.2 18.6 13.9 9.3 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 32.5 27.8 23.2 18.6 13.9 9.3 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 32.5 27.8 23.2 18.6 13.9 9.3 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 32.5 27.8 18.6 13.9 9.3 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 32.5 27.8 18.6 13.9 9.3 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 32.5 27.8 18.6 13.9 9.3 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 32.5 27.8 18.6 13.9 9.3 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 32.5 23.2 18.6 13.9 9.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 32.5 23.2 18.6 13.9 9.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 32.5 23.2 18.6 13.9 9.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 32.5 23.2 18.6 13.9 9.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 32.5 23.2 18.6 13.9 9.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 32.5 23.2 18.6 13.9 9.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 32.5 23.2 18.6 13.9 9.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 32.5 23.2 18.6 13.9 9.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 32.5 23.2 18.6 13.9 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 32.5 23.2 18.6 13.9 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 32.5 23.2 18.6 13.9 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 37.1 27.8 23.2 13.9 9.3 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 37.1 27.8 23.2 13.9 9.3 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 37.1 27.8 23.2 13.9 9.3 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 37.1 27.8 23.2 18.6 9.3 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 41.8 32.5 27.8 18.6 13.9 9.3 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 41.8 32.5 27.8 23.2 13.9 9.3 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 41.8 32.5 27.8 23.2 13.9 9.3 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 46.4 37.1 32.5 27.8 18.6 13.9 9.3 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 46.4 37.1 32.5 27.8 23.2 18.6 9.3 4.6 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 51.0 41.8 37.1 32.5 23.2 18.6 13.9 9.3 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 51.0 41.8 37.1 32.5 27.8 23.2 13.9 9.3 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 55.7 46.4 41.8 37.1 32.5 27.8 18.6 13.9 9.3 4.6 4.6 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 55.7 51.0 46.4 41.8 37.1 32.5 23.2 18.6 13.9 9.3 4.6 4.6 4.6 4.6 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 60.3 51.0 46.4 41.8 37.1 32.5 27.8 23.2 13.9 9.3 9.3 9.3 4.6 4.6 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 60.3 55.7 51.0 46.4 41.8 37.1 32.5 27.8 18.6 13.9 9.3 9.3 4.6 4.6 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 65.0 60.3 55.7 51.0 46.4 41.8 37.1 32.5 23.2 18.6 13.9 13.9 9.3 9.3 9.3 4.6 4.6 4.6 4.6 4.6 4.6 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.6 4.6 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 65.0 60.3 55.7 51.0 46.4 46.4 41.8 32.5 27.8 18.6 18.6 13.9 13.9 9.3 9.3 9.3 4.6 4.6 4.6 4.6 4.6 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.6 4.6 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 69.6 65.0 60.3 55.7 51.0 51.0 46.4 37.1 32.5 23.2 23.2 18.6 18.6 13.9 13.9 13.9 9.3 9.3 9.3 9.3 9.3 9.3 4.6 4.6 4.6 4.6 4.6 4.6 4.6 4.6 4.6 9.3 9.3 4.6 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 69.6 65.0 60.3 55.7 55.7 51.0 46.4 41.8 32.5 27.8 23.2 18.6 18.6 13.9 13.9 13.9 9.3 9.3 9.3 9.3 9.3 9.3 4.6 4.6 4.6 4.6 4.6 4.6 4.6 4.6 4.6 9.3 9.3 4.6 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 69.6 65.0 60.3 60.3 55.7 55.7 51.0 46.4 37.1 32.5 27.8 23.2 23.2 18.6 18.6 13.9 13.9 13.9 13.9 13.9 9.3 9.3 4.6 4.6 4.6 4.6 4.6 4.6 4.6 9.3 9.3 9.3 9.3 9.3 9.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 74.2 69.6 65.0 60.3 60.3 55.7 55.7 46.4 41.8 32.5 27.8 27.8 23.2 18.6 18.6 18.6 13.9 13.9 13.9 13.9 13.9 13.9 9.3 9.3 9.3 9.3 9.3 9.3 9.3 9.3 9.3 13.9 13.9 9.3 9.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 74.2 69.6 65.0 65.0 60.3 60.3 55.7 51.0 41.8 37.1 32.5 27.8 27.8 23.2 23.2 18.6 18.6 18.6 18.6 18.6 13.9 13.9 9.3 9.3 9.3 9.3 9.3 9.3 9.3 13.9 13.9 13.9 13.9 13.9 13.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 74.2 69.6 65.0 65.0 60.3 60.3 60.3 51.0 46.4 37.1 32.5 32.5 27.8 23.2 23.2 18.6 18.6 18.6 18.6 18.6 13.9 13.9 9.3 9.3 9.3 9.3 9.3 9.3 9.3 13.9 13.9 13.9 13.9 13.9 13.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 74.2 69.6 65.0 65.0 60.3 60.3 60.3 55.7 51.0 41.8 37.1 32.5 32.5 27.8 27.8 23.2 23.2 23.2 23.2 18.6 13.9 13.9 9.3 9.3 9.3 9.3 9.3 9.3 9.3 13.9 13.9 13.9 13.9 13.9 13.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 74.2 69.6 69.6 69.6 65.0 65.0 65.0 55.7 51.0 46.4 37.1 37.1 32.5 27.8 27.8 23.2 23.2 23.2 23.2 23.2 18.6 18.6 13.9 13.9 13.9 13.9 13.9 13.9 13.9 13.9 13.9 13.9 13.9 13.9 13.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 74.2 69.6 69.6 69.6 65.0 65.0 65.0 60.3 55.7 46.4 41.8 37.1 37.1 32.5 32.5 27.8 27.8 27.8 27.8 23.2 18.6 18.6 13.9 13.9 13.9 13.9 13.9 13.9 13.9 13.9 13.9 13.9 13.9 13.9 13.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 74.2 69.6 69.6 69.6 65.0 65.0 65.0 60.3 55.7 51.0 41.8 37.1 37.1 32.5 32.5 27.8 27.8 27.8 27.8 23.2 18.6 18.6 13.9 13.9 13.9 13.9 13.9 13.9 13.9 13.9 13.9 13.9 13.9 13.9 13.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 74.2 69.6 69.6 69.6 65.0 65.0 65.0 60.3 55.7 51.0 41.8 41.8 37.1 37.1 32.5 32.5 32.5 32.5 27.8 27.8 23.2 18.6 13.9 13.9 13.9 13.9 13.9 13.9 13.9 13.9 13.9 13.9 13.9 13.9 13.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 74.2 69.6 69.6 69.6 65.0 65.0 65.0 65.0 55.7 51.0 46.4 41.8 41.8 37.1 37.1 32.5 32.5 32.5 32.5 27.8 23.2 23.2 18.6 13.9 13.9 13.9 13.9 13.9 13.9 13.9 13.9 13.9 13.9 13.9 13.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 69.6 65.0 65.0 65.0 65.0 65.0 65.0 65.0 55.7 51.0 46.4 46.4 41.8 41.8 37.1 37.1 37.1 37.1 32.5 32.5 27.8 23.2 18.6 13.9 13.9 13.9 13.9 13.9 13.9 13.9 13.9 13.9 13.9 13.9 13.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 69.6 65.0 65.0 65.0 65.0 65.0 65.0 65.0 55.7 51.0 46.4 46.4 41.8 41.8 37.1 37.1 37.1 37.1 32.5 32.5 27.8 23.2 18.6 13.9 13.9 13.9 13.9 13.9 13.9 13.9 13.9 13.9 13.9 13.9 13.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 69.6 65.0 65.0 65.0 65.0 65.0 65.0 65.0 55.7 51.0 46.4 46.4 41.8 41.8 41.8 41.8 41.8 41.8 37.1 37.1 32.5 27.8 23.2 18.6 18.6 18.6 18.6 18.6 18.6 13.9 13.9 13.9 13.9 13.9 13.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 69.6 65.0 65.0 65.0 65.0 65.0 60.3 60.3 55.7 51.0 51.0 51.0 46.4 46.4 41.8 41.8 41.8 46.4 46.4 41.8 37.1 32.5 27.8 23.2 23.2 18.6 18.6 23.2 18.6 18.6 13.9 13.9 13.9 13.9 13.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 69.6 65.0 65.0 60.3 60.3 60.3 60.3 60.3 55.7 51.0 51.0 51.0 46.4 46.4 46.4 46.4 46.4 46.4 51.0 46.4 37.1 32.5 27.8 23.2 23.2 23.2 23.2 23.2 23.2 18.6 13.9 13.9 9.3 9.3 9.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 69.6 65.0 65.0 60.3 60.3 60.3 55.7 55.7 55.7 51.0 51.0 51.0 46.4 46.4 46.4 46.4 46.4 51.0 55.7 51.0 41.8 37.1 32.5 27.8 27.8 23.2 23.2 27.8 23.2 18.6 13.9 13.9 9.3 9.3 9.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 69.6 65.0 65.0 60.3 60.3 60.3 55.7 55.7 55.7 51.0 51.0 51.0 51.0 51.0 51.0 51.0 51.0 55.7 55.7 55.7 46.4 46.4 46.4 41.8 41.8 37.1 32.5 37.1 32.5 27.8 23.2 18.6 13.9 9.3 9.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 69.6 65.0 65.0 60.3 60.3 60.3 60.3 55.7 55.7 55.7 55.7 55.7 51.0 51.0 55.7 55.7 55.7 55.7 60.3 55.7 55.7 55.7 60.3 60.3 55.7 46.4 46.4 41.8 37.1 32.5 27.8 23.2 13.9 9.3 9.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 65.0 65.0 60.3 60.3 60.3 60.3 60.3 55.7 55.7 55.7 55.7 55.7 55.7 55.7 55.7 55.7 55.7 60.3 60.3 60.3 60.3 65.0 74.2 74.2 65.0 60.3 55.7 51.0 46.4 41.8 37.1 23.2 18.6 9.3 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 65.0 65.0 60.3 60.3 60.3 60.3 60.3 55.7 55.7 55.7 55.7 55.7 55.7 55.7 60.3 60.3 60.3 60.3 60.3 60.3 65.0 74.2 88.1 88.1 78.9 69.6 65.0 55.7 51.0 46.4 41.8 27.8 18.6 9.3 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 65.0 65.0 60.3 60.3 60.3 65.0 60.3 60.3 60.3 60.3 60.3 60.3 60.3 60.3 65.0 65.0 65.0 65.0 65.0 65.0 69.6 78.9 88.1 92.8 88.1 83.5 78.9 74.2 69.6 60.3 55.7 41.8 27.8 9.3 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 69.6 65.0 65.0 65.0 65.0 65.0 65.0 60.3 60.3 65.0 65.0 65.0 65.0 65.0 69.6 69.6 69.6 69.6 74.2 74.2 78.9 83.5 92.8 97.4 97.4 97.4 97.4 88.1 83.5 78.9 74.2 60.3 37.1 9.3 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 69.6 65.0 65.0 65.0 65.0 69.6 65.0 65.0 65.0 65.0 65.0 65.0 65.0 65.0 69.6 69.6 74.2 74.2 78.9 78.9 83.5 83.5 92.8 97.4 106.7 111.3 111.3 106.7 102.1 92.8 88.1 74.2 46.4 9.3 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 69.6 65.0 65.0 65.0 65.0 69.6 65.0 65.0 65.0 69.6 69.6 69.6 69.6 69.6 74.2 74.2 78.9 78.9 83.5 83.5 88.1 88.1 92.8 102.1 116.0 125.3 125.3 120.6 116.0 106.7 102.1 88.1 55.7 9.3 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 69.6 69.6 69.6 69.6 69.6 74.2 69.6 69.6 69.6 74.2 74.2 74.2 74.2 78.9 83.5 83.5 88.1 88.1 88.1 88.1 92.8 92.8 97.4 111.3 125.3 129.9 134.5 134.5 134.5 134.5 129.9 106.7 55.7 9.3 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 69.6 69.6 69.6 69.6 74.2 74.2 74.2 74.2 74.2 78.9 83.5 83.5 83.5 83.5 88.1 92.8 97.4 92.8 92.8 92.8 97.4 97.4 102.1 116.0 129.9 139.2 143.8 143.8 153.1 162.4 153.1 129.9 60.3 9.3 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 69.6 74.2 74.2 74.2 74.2 78.9 78.9 78.9 78.9 83.5 88.1 88.1 88.1 92.8 97.4 97.4 102.1 102.1 97.4 92.8 97.4 97.4 106.7 125.3 139.2 143.8 148.5 157.7 171.7 185.6 180.9 148.5 60.3 9.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 69.6 74.2 74.2 74.2 78.9 78.9 83.5 83.5 83.5 88.1 92.8 92.8 92.8 97.4 102.1 106.7 111.3 106.7 102.1 97.4 102.1 102.1 111.3 129.9 143.8 148.5 157.7 167.0 190.2 213.4 204.1 167.0 60.3 9.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 69.6 74.2 74.2 78.9 83.5 83.5 88.1 88.1 92.8 97.4 102.1 106.7 111.3 120.6 120.6 120.6 125.3 120.6 120.6 116.0 125.3 139.2 148.5 171.7 185.6 190.2 199.5 204.1 218.1 227.3 208.8 157.7 55.7 9.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 74.2 78.9 78.9 78.9 88.1 88.1 92.8 97.4 102.1 106.7 116.0 120.6 134.5 143.8 139.2 139.2 139.2 134.5 139.2 139.2 148.5 176.3 190.2 213.4 227.3 236.6 241.2 241.2 245.9 241.2 213.4 143.8 55.7 9.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 74.2 78.9 78.9 83.5 88.1 92.8 97.4 102.1 106.7 116.0 125.3 134.5 153.1 162.4 157.7 153.1 148.5 148.5 153.1 157.7 171.7 208.8 227.3 250.5 269.1 278.4 283.0 273.7 269.1 255.2 218.1 134.5 51.0 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 74.2 78.9 78.9 83.5 92.8 97.4 102.1 106.7 116.0 125.3 134.5 148.5 171.7 185.6 176.3 167.0 162.4 162.4 171.7 176.3 194.9 245.9 264.4 292.3 310.8 320.1 324.8 310.8 296.9 269.1 222.7 120.6 46.4 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 74.2 78.9 83.5 88.1 97.4 102.1 111.3 116.0 129.9 143.8 162.4 194.9 232.0 241.2 236.6 232.0 245.9 310.8 459.3 598.5 686.6 723.7 691.3 552.1 487.1 445.4 422.2 389.7 357.2 310.8 222.7 111.3 46.4 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 74.2 78.9 83.5 88.1 97.4 106.7 116.0 125.3 139.2 157.7 185.6 236.6 292.3 296.9 292.3 296.9 329.4 454.7 746.9 1016.0 1178.4 1197.0 1118.1 811.9 658.8 566.0 515.0 463.9 412.9 348.0 222.7 102.1 41.8 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 74.2 78.9 88.1 92.8 102.1 111.3 125.3 139.2 157.7 199.5 278.4 394.3 477.9 519.6 570.6 658.8 858.3 1364.0 2254.7 3252.2 3530.6 3242.9 2658.4 2092.4 1558.8 1155.2 858.3 658.8 510.3 403.6 222.7 111.3 41.8 4.6 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 74.2 78.9 88.1 92.8 106.7 116.0 134.5 148.5 176.3 241.2 366.5 552.1 658.8 737.7 844.4 1016.0 1387.2 2273.3 3762.6 5488.4 5882.8 5284.3 4198.7 3372.8 2458.9 1744.4 1201.6 853.6 607.8 459.3 218.1 116.0 41.8 4.6 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 74.2 78.9 88.1 97.4 111.3 120.6 143.8 180.9 278.4 459.3 719.1 1006.7 1252.6 1475.3 1730.5 2069.2 2774.4 4430.6 6736.4 8689.6 9083.9 8457.6 7404.5 6643.6 5697.2 4606.9 3219.7 1953.2 1090.3 589.2 241.2 125.3 46.4 4.6 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 74.2 78.9 88.1 97.4 111.3 125.3 157.7 208.8 385.1 682.0 1071.7 1461.4 1846.5 2208.4 2612.0 3122.3 4166.2 6587.9 9710.3 11890.8 12285.1 11626.3 10605.7 9914.4 8935.5 7469.4 5233.2 3052.7 1568.1 714.5 259.8 134.5 46.4 4.6 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 74.2 78.9 88.1 102.1 116.0 129.9 167.0 241.2 487.1 900.0 1424.3 1916.1 2435.7 2946.0 3498.1 4170.8 5553.4 8745.3 12679.5 15092.0 15481.7 14799.7 13811.5 13185.2 12173.8 10327.3 7251.4 4147.6 2050.6 844.4 283.0 143.8 51.0 4.6 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 74.2 78.9 88.1 102.1 116.0 134.5 176.3 269.1 589.2 1118.1 1776.9 2370.7 3029.5 3679.0 4379.6 5224.0 6940.5 10902.6 15653.3 18293.1 18682.9 17968.4 17012.7 16455.9 15412.1 13189.8 9264.9 5247.2 2528.5 969.6 301.6 153.1 51.0 4.6 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 74.2 78.9 88.1 102.1 120.6 143.8 194.9 352.6 862.9 1577.4 2380.0 3150.2 3878.5 4625.5 5400.3 6504.4 8856.6 13194.4 18014.8 20404.1 20812.3 20306.6 19787.0 19415.9 18065.8 15031.6 10833.0 6634.3 3734.7 1261.9 375.8 157.7 46.4 4.6 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 74.2 78.9 88.1 106.7 120.6 148.5 213.4 436.1 1132.0 2032.1 2978.5 3929.6 4727.5 5571.9 6420.9 7784.9 10768.0 15481.7 20371.6 22510.4 22941.8 22644.9 22556.7 22371.2 20719.5 16873.5 12396.5 8021.5 4941.0 1554.2 450.0 162.4 46.4 4.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 69.6 74.2 88.1 106.7 125.3 157.7 227.3 519.6 1401.1 2486.7 3577.0 4709.0 5581.2 6523.0 7446.2 9065.4 12679.5 17773.5 22728.4 24616.6 25075.9 24983.2 25331.1 25326.5 23377.9 18715.3 13964.6 9408.7 6151.8 1846.5 524.3 167.0 41.8 4.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 69.6 74.2 88.1 106.7 125.3 162.4 245.9 603.1 1674.8 2946.0 4180.1 5488.4 6430.2 7469.4 8466.9 10345.9 14595.5 20065.4 25089.9 26727.6 27205.4 27321.4 28105.5 28286.4 26031.7 20557.2 15532.7 10795.9 7358.1 2138.8 598.5 171.7 37.1 4.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 69.6 74.2 88.1 106.7 125.3 167.0 269.1 714.5 1934.6 3386.8 4713.6 6008.0 7024.0 8179.3 9343.7 11510.3 16242.5 22501.1 27363.2 28959.1 29385.9 29766.4 30685.0 30480.8 27590.5 21907.2 16669.4 12183.1 8197.8 2435.7 723.7 185.6 41.8 4.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 69.6 74.2 88.1 106.7 129.9 171.7 296.9 825.8 2194.4 3832.1 5242.5 6527.6 7617.9 8889.1 10225.2 12674.8 17889.5 24936.8 29636.5 31186.0 31571.1 32211.3 33264.5 32675.3 29149.3 23257.3 17810.6 13574.9 9042.2 2732.6 849.0 204.1 41.8 4.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 65.0 74.2 88.1 106.7 129.9 171.7 320.1 932.5 2454.2 4272.9 5776.0 7047.2 8207.1 9598.9 11102.1 13839.3 19531.9 27372.4 31909.8 33417.6 33751.6 34651.7 35844.0 34865.1 30703.5 24602.7 18947.3 14962.1 9881.9 3024.9 969.6 218.1 46.4 4.6 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 65.0 74.2 88.1 106.7 129.9 176.3 343.3 1043.9 2714.0 4713.6 6304.9 7566.9 8800.9 10308.7 11978.9 15003.8 21178.8 29808.1 34183.1 35644.5 35932.1 37096.6 38423.5 37059.5 32262.4 25952.8 20084.0 16349.2 10721.6 3321.8 1094.9 232.0 46.4 4.6 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 65.0 74.2 88.1 106.7 129.9 180.9 352.6 1122.7 2895.0 4945.6 6504.4 7761.7 9070.0 10624.2 12401.1 15630.1 22069.6 30791.7 35148.1 36706.9 37184.8 38539.5 39741.1 38159.0 33111.4 26565.2 21030.4 17128.7 11000.0 3651.2 1192.3 232.0 46.4 4.6 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 65.0 74.2 88.1 106.7 129.9 185.6 357.2 1201.6 3075.9 5182.2 6699.3 7956.6 9339.1 10944.3 12823.3 16251.8 22960.4 31770.6 36113.1 37774.0 38437.4 39977.7 41058.7 39253.9 33960.4 27172.9 21972.2 17908.1 11283.0 3985.2 1289.8 232.0 46.4 4.6 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 60.3 69.6 83.5 106.7 129.9 185.6 366.5 1280.5 3256.9 5414.2 6898.8 8151.4 9608.2 11259.8 13245.5 16878.1 23851.1 32754.1 37073.4 38836.4 39685.4 41420.5 42371.6 40353.5 34804.8 27785.3 22918.6 18687.5 11561.4 4314.6 1382.5 227.3 46.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 60.3 69.6 83.5 106.7 129.9 190.2 371.2 1359.3 3437.8 5646.1 7093.6 8346.3 9877.3 11575.3 13667.7 17499.8 24741.9 33733.1 38038.4 39898.8 40938.0 42858.8 43689.2 41448.4 35653.8 28393.1 23860.4 19466.9 11839.7 4644.0 1480.0 227.3 46.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 60.3 69.6 83.5 106.7 129.9 185.6 366.5 1312.9 3312.5 5432.7 6903.4 8132.9 9557.2 11194.9 13194.4 16790.0 23707.3 32563.9 36938.9 38641.5 39485.9 41165.4 42051.5 39968.4 34438.2 27548.7 22835.1 18576.1 11515.0 4347.1 1484.6 250.5 46.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 60.3 69.6 83.5 106.7 129.9 180.9 357.2 1266.6 3187.3 5219.3 6717.8 7914.8 9237.0 10809.8 12721.2 16075.5 22668.1 31394.8 35839.3 37379.6 38033.8 39467.4 40418.4 38493.1 33222.7 26704.4 21809.8 17685.4 11194.9 4050.2 1489.2 269.1 46.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 55.7 65.0 78.9 102.1 125.3 176.3 352.6 1220.2 3057.4 5001.3 6527.6 7701.4 8916.9 10429.4 12248.0 15365.7 21633.5 30221.0 34739.8 36122.3 36577.0 37774.0 38780.7 37013.1 32007.2 25855.4 20779.9 16790.0 10870.1 3753.3 1489.2 292.3 41.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 55.7 65.0 78.9 102.1 125.3 171.7 343.3 1173.8 2932.1 4787.9 6337.4 7483.3 8596.8 10044.3 11774.8 14651.2 20594.3 29051.9 33640.3 34860.4 35124.9 36076.0 37143.0 35533.1 30791.7 25011.0 19754.6 15899.2 10545.3 3456.4 1493.9 310.8 41.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 55.7 65.0 78.9 102.1 125.3 167.0 320.1 1053.1 2625.9 4361.0 5841.0 6991.6 8035.4 9334.5 10870.1 13407.9 18877.7 26746.1 31390.2 32698.5 32981.5 33723.8 34688.8 33487.2 29307.1 23763.0 18557.6 14646.6 9752.0 3187.3 1350.1 292.3 41.8 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 55.7 65.0 78.9 102.1 125.3 162.4 296.9 937.2 2324.3 3934.2 5344.6 6504.4 7474.1 8620.0 9965.4 12169.1 17161.1 24440.3 29140.1 30541.2 30838.1 31371.6 32234.5 31441.2 27817.8 22510.4 17360.6 13393.9 8958.7 2913.5 1201.6 269.1 37.1 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 55.7 65.0 78.9 97.4 120.6 157.7 273.7 816.5 2018.1 3502.7 4848.2 6012.7 6912.7 7910.2 9060.7 10925.8 15444.6 22134.6 26889.9 28379.2 28690.0 29019.4 29775.7 29390.6 26333.2 21262.4 16163.7 12141.3 8165.3 2644.5 1057.8 250.5 37.1 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 55.7 65.0 78.9 97.4 120.6 153.1 250.5 695.9 1711.9 3075.9 4351.8 5520.9 6351.3 7195.7 8156.1 9682.4 13728.0 19828.8 24639.8 26217.2 26546.6 26667.3 27321.4 27344.6 24844.0 20009.7 14966.7 10888.7 7372.0 2370.7 909.3 227.3 32.5 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 55.7 65.0 78.9 97.4 116.0 148.5 227.3 589.2 1447.5 2612.0 3739.4 4769.3 5525.5 6314.2 7200.3 8536.5 12011.4 17527.6 22436.1 24250.1 24574.9 24454.3 24686.2 24505.3 22324.8 18014.8 13393.9 9473.6 6198.2 2050.6 774.8 213.4 37.1 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 55.7 65.0 78.9 92.8 116.0 139.2 208.8 482.5 1183.0 2152.7 3127.0 4013.1 4704.3 5437.4 6249.3 7385.9 10290.2 15226.5 20237.1 22287.7 22607.8 22241.3 22051.1 21661.3 19805.6 16019.8 11821.2 8058.6 5024.5 1730.5 635.6 199.5 41.8 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 55.7 65.0 74.2 92.8 111.3 134.5 185.6 371.2 918.6 1688.7 2509.9 3261.5 3878.5 4555.9 5293.6 6240.0 8573.6 12925.4 18033.3 20320.6 20636.0 20023.6 19415.9 18822.0 17286.4 14020.3 10248.4 6643.6 3850.7 1405.7 501.1 185.6 46.4 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 55.7 65.0 74.2 88.1 106.7 125.3 162.4 264.4 654.2 1224.8 1897.5 2505.3 3052.7 3674.4 4337.8 5089.4 6852.4 10624.2 15829.6 18353.5 18664.3 17810.6 16780.7 15978.1 14767.2 12025.3 8675.7 5228.6 2676.9 1085.6 361.9 171.7 51.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 55.7 65.0 74.2 88.1 102.1 120.6 153.1 232.0 533.5 983.6 1526.4 2022.8 2454.2 2946.0 3474.9 4091.9 5493.0 8513.3 12860.4 15212.6 15537.3 14688.3 13630.5 12776.9 11649.5 9399.4 6764.2 4115.1 2166.6 941.8 338.7 162.4 46.4 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 55.7 65.0 74.2 83.5 97.4 116.0 139.2 199.5 412.9 737.7 1150.6 1540.3 1860.4 2213.0 2616.6 3094.5 4138.3 6402.4 9891.2 12076.4 12410.4 11566.0 10480.4 9571.1 8531.9 6778.2 4852.8 3006.3 1656.3 793.3 315.5 148.5 46.4 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 51.0 60.3 69.6 83.5 92.8 111.3 129.9 167.0 292.3 491.8 774.8 1053.1 1261.9 1480.0 1753.7 2092.4 2779.0 4286.8 6917.3 8935.5 9278.8 8443.7 7330.2 6365.3 5414.2 4152.3 2936.7 1892.9 1141.3 644.9 292.3 139.2 41.8 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 51.0 60.3 69.6 78.9 88.1 106.7 116.0 134.5 171.7 250.5 403.6 570.6 663.4 751.6 890.8 1094.9 1419.7 2175.9 3948.1 5794.6 6151.8 5321.4 4180.1 3164.1 2296.5 1526.4 1025.3 779.4 631.0 501.1 269.1 125.3 37.1 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 51.0 60.3 69.6 78.9 88.1 102.1 111.3 125.3 148.5 194.9 287.6 403.6 477.9 519.6 589.2 695.9 872.2 1294.4 2347.5 3479.5 3711.5 3233.7 2574.9 1943.9 1442.9 1025.3 756.2 621.7 533.5 445.4 278.4 120.6 37.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
55.7 51.0 55.7 65.0 74.2 83.5 92.8 102.1 111.3 125.3 143.8 176.3 236.6 292.3 292.3 287.6 301.6 329.4 412.9 746.9 1169.1 1271.2 1145.9 969.6 728.4 593.8 524.3 487.1 468.6 436.1 389.7 283.0 111.3 32.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
